Flexible Mounting Bracket for E3AS-series Photoelectric Sensors (Part Numbers)

Flexible Mounting Bracket for E3AS-series Photoelectric Sensors
The Flexible Mounting Bracket is not provided with a Post (E39-L262/E39-L263). It must be ordered separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E39-L261

Part Number
E39-L261
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.98 €

1 3 Days

Loading...

  1. 1

Basic information

Applicable Sensors E3AS series Material ZDC2 + SUS304 Cable Connection Method M12 Pre-wired Smartclick Connector / Pre-wired / M8 Connector
Type of accessory Mounting bracket

This page is Flexible Mounting Bracket for E3AS-series Photoelectric Sensors, part number E39-L261.
You can find the detail information about specifications and dimensions on part number E39-L261.

Tech Support