Mounting Brackets for E3AS-HL Series Sensors

Mounting Brackets for E3AS-HL Series Sensors
[Specifications]
・Material: EN 1.4301 Equiv. (Sintered)
・Applicable Sensors: E3AS-HL series
・Maximum Size Width(mm): 12-58
・Maximum Size Height(mm): 32-107
・Maximum Size Depth(mm): 15.9-36

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E39-E19
E39-L221
E39-L222
E39-L223
E39-L224
E39-L231
E39-L232
E39-L234
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Size Width
(mm)
Maximum Size Height
(mm)
Maximum Size Depth
(mm)
Material Cable Connection Method Type of accessory

32.85 €

1 3 Days 123215.9-M8 Connector / M12 Pre-wired Smartclick Connector / Pre-wiredOther

10.02 €

1 3 Days 3958.225SUS304M12 Pre-wired Smartclick Connector / Pre-wiredMounting bracket

13.32 €

1 3 Days 40.590.225SUS304M12 Pre-wired Smartclick Connector / Pre-wiredMounting bracket

11.37 €

1 3 Days 545324SUS304M8 Connector / M12 Pre-wired Smartclick Connector / Pre-wiredMounting bracket

14.13 €

1 3 Days 5860.136SUS304M12 Pre-wired Smartclick Connector / Pre-wiredMounting bracket

12.72 €

1 3 Days 3979.225SUS304M8 ConnectorMounting bracket

17.67 €

1 3 Days 40.5107 23.5SUS304M8 ConnectorMounting bracket

18.27 €

1 3 Days 5881.136SUS304M8 ConnectorMounting bracket

Loading...

  1. 1

Basic information

Applicable Sensors E3AS-HL series

Tech Support