Reflective Photomicrosensor with Sensitivity Adjuster (Non-modulated) [EE-SY672]

Reflective Photomicrosensor with Sensitivity Adjuster (Non-modulated) [EE-SY672]
Photomicrosensor with sensitivity adjuster.
• Easy adjustment with a built-in sensitivity adjuster.
• Easy optical axis monitoring with a bright light indicator.
• Compact design incorporating a built-in amplifier and special IC enables direct switching capacity of up to 100 mA.
• Wide operating voltage range: 5 to 24 VDC
• Connection possible with a range of ICs, relays, and Programmable Controllers (PLCs).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EE-SY672

Part Number
EE-SY672
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.47 €

20 3 Days

Loading...

  1. 1

Basic information

Head maximum width(mm) 25.4 Head maximum height(mm) 25 Head maximum, depth(mm) 6.95
Type of switch function Normally open contact (NO) Sensing mode Light-/dark switching Type of switching output NPN
Setting procedure Manual adjustment Type of light Infrared light Type of electric connection Flat plug-in connection
Material of optical surface Plastic Material of cable sheath Other Operation agent-safety class Safety class 0
Construction type housing Special construction Housing material Plastic Voltage type DC
Rated control supply voltage DC 4.5 - 26.4 Max. output current(mA) 100 Wavelength of the sensor(nm) 940
Operating distance(mm) 1 - 5 Max. switching distance(mm) 5 Switching frequency(Hz) 500
Response time(ms) 1 AWG-number 24 Number of contact energized outputs with signalling function 0
Number of protected contact energized outputs 0 Number of protected semiconductor outputs 0 Number of semiconductor outputs with signalling function 1
With communication interface CANOpen false Analogue output -10 V ... +10 V false With communication interface INTERBUS false
With communication interface AS-Interface false With communication interface PROFIBUS false Pre failure notice false
With communication interface SSI false With time function false With restart blockage false
With communication interface RS-232 false Analogue output 0 mA ... 20 mA false With communication interface RS-485 false
With other analogue output false With communication interface Ethernet false With communication interface RS-422 false
With reflector false Suitable for safety functions false With communication interface analogue false
With monitoring function downstream switching devices false With communication interface DeviceNet false Analogue output 4 mA ... 20 mA false
With communication interface SSD false Analogue output 0 V ... 10 V true Ambient temperature(°C) -25 - 55
Degree of protection (NEMA) Other Degree of protection (IP) IP50 Type of safety according to IEC 61496-1 1
Explosion safety category for gas None Explosion safety category for dust None Laser protection class None
Type of interface for safety communication Other

This page is Reflective Photomicrosensor with Sensitivity Adjuster (Non-modulated) [EE-SY672], part number EE-SY672.
You can find the detail information about specifications and dimensions on part number EE-SY672.

Tech Support