Extension Cable for ZS Sensor Head (Part Numbers)

Extension Cable for ZS Sensor Head
[Specifications]
・Type: Connection cable
・Cable Length(m): 5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZS-XC5BR

Part Number
ZS-XC5BR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

870.83 €

1 3 Days

Loading...

  1. 1

Basic information

Type Connection cable Cable Length(m) 5

This page is Extension Cable for ZS Sensor Head, part number ZS-XC5BR.
You can find the detail information about specifications and dimensions on part number ZS-XC5BR.

Tech Support