Measurement Sensor, Sensor Head [ZS-L]

Measurement Sensor, Sensor Head [ZS-L]
Standard Sensors Most Suitable for a Variety of High-precision Displacement Measurements, Including Spot Detection, Wide-range Detection, and Long-distance Detection.
• Beam Shapes
Spot and line beam selection.
• Wide Range of Products
Long-range, middle-range, and short-range models.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZS-LD200 2M

Part Number
ZS-LD200 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,084.58 €

1 3 Days

Loading...

  1. 1

Basic information

Connection Method Cable with connector Ambient Operating temperature(°C) 0 - 50 Laser class Class 2
Width Sensor(mm) 65 Height of Sensor(mm) 65 Length of Sensor(mm) 35
Housing Material Aluminium Voltage Type DC Supply Voltage(V) 21.6 - 26.4
Max. Output Current(mA) 50 Type of Analogy Output Other Measuring Range Length(mm) 150 - 250
Type of Switch Function Other Type of Switching Output Other Sensing Mode Light-/dark switching
Scanning Principle Reflection system Measuring Principle for Optical Distance Measurement Other Type of Light Laser diode, red light
Light Dot(mm²) 0.09 Switching Frequency(Hz) 9000 Relative Linearity Deflection(%) 0.1
Relative Repeat Accuracy(%) 0.0025 Geometrical Resolution(mm) 0.005 Signalling Interval(Hz) 9000
Setting Procedure Teach-In Material of Cable Sheath Polyvinyl chloride (PVC) Material of Optical Surface Glass
Standard for Interfaces Other Construction Type Housing Cuboid Degree of Protection (NEMA) Other
Degree of Protection (IP) IP67 Pre Failure Notice false With Time Function false
Operation Agent-Safety Class Safety class 3 Explosion Safety Category for Dust None Explosion Safety Category for Gas None

This page is Measurement Sensor, Sensor Head [ZS-L], part number ZS-LD200 2M.
You can find the detail information about specifications and dimensions on part number ZS-LD200 2M.

Tech Support