Sensor Controller [ZS-HL]

Sensor Controller [ZS-HL]
[Specifications]
・Type of Switch Function: Programmable/configurable
・Housing Material: Plastic
・Voltage Type: DC
・Supply Voltage(V): 21.6 - 26.4
・Degree of Protection (IP): IP20

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZS-HLDC41

Part Number
ZS-HLDC41
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,100.08 €

1 3 Days

Loading...

  1. 1

Basic information

Connection Method Plug-in connection Ambient Operating temperature(°C) 0 - 50 Laser class Other
Width Sensor(mm) 60 Height of Sensor(mm) 90 Length of Sensor(mm) 52.5
Housing Material Plastic Voltage Type DC Supply Voltage(V) 21.6 - 26.4
Max. Output Current(mA) 50 Type of Analogy Output 4 mA ... 20 mA Type of Switch Function Programmable/configurable
Type of Switching Output PNP Sensing Mode Light-/dark switching Scanning Principle Other
Measuring Principle for Optical Distance Measurement Other Type of Light Other Switching Frequency(Hz) 9000
Signalling Interval(Hz) 9000 Setting Procedure Teach-In Material of Cable Sheath Polyvinyl chloride (PVC)
Material of Optical Surface Other Standard for Interfaces Serial Construction Type Housing Cuboid
Degree of Protection (NEMA) Other Degree of Protection (IP) IP20 Pre Failure Notice false
With Time Function true Operation Agent-Safety Class Safety class 3 Explosion Safety Category for Dust None
Explosion Safety Category for Gas None

This page is Sensor Controller [ZS-HL], part number ZS-HLDC41.
You can find the detail information about specifications and dimensions on part number ZS-HLDC41.

Tech Support