Sensor Controller with EtherCAT for ZW-5000 Sensor

Sensor Controller with EtherCAT for ZW-5000 Sensor
Cost-effectively integrate stable and reliable measurement using the white light confocal principle into production lines.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZW-5000T

Part Number
ZW-5000T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,091.92 €

1 3 Days

Loading...

  1. 1

Basic information

Connection Method Plug-in connection Ambient Operating temperature(°C) 0 - 40 Laser class Class 1
Width Sensor(mm) 85 Height of Sensor(mm) 124 Length of Sensor(mm) 140
Housing Material Plastic Voltage Type DC Supply Voltage(V) 21.6 - 26.4
Max. Output Current(mA) 50 Type of Analogy Output -10V ... +10 V Type of Switch Function Programmable/configurable
Type of Switching Output PNP/NPN Measuring Principle for Optical Distance Measurement Other Light Dot(mm²) 0.00005
Switching Frequency(Hz) 625 Relative Linearity Deflection(%) 0.001 Relative Repeat Accuracy(%) 0.001
Setting Procedure Teach-In Standard for Interfaces Ethernet Construction Type Housing Cuboid
Degree of Protection (NEMA) Other Degree of Protection (IP) IP20 Pre Failure Notice false
With Time Function true Operation Agent-Safety Class Safety class 1 Explosion Safety Category for Dust None
Explosion Safety Category for Gas None

This page is Sensor Controller with EtherCAT for ZW-5000 Sensor, part number ZW-5000T.
You can find the detail information about specifications and dimensions on part number ZW-5000T.

Tech Support