Smart Profile Sensor [ZG2], Sensor Controllers

Smart Profile Sensor [ZG2], Sensor Controllers
Easy profile measurement - Teach & Go
The ZG2 enables precise shape measurement on challenging materials and surfaces. An easy and intuitive user interface enables efficient installation, setup and operation. A built-in LCD monitor indicates the measurement result in real time.
• Easy-to-use - intuitive user interface
• Live - built-in LCD monitor for setup and immediate profile display
• Versatile - 18 measurement tools
• Accurate - 5 µm resolution (3 mm / 631 pixels)
• Wide profiles - up to 70 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZG2-WDC41A

Part Number
ZG2-WDC41A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5,807.08 €

1 3 Days

Loading...

  1. 1

Basic information

Connection Method Cable Ambient Operating temperature(°C) 0 - 50 Laser class Other
Width Sensor(mm) 60 Height of Sensor(mm) 90 Length of Sensor(mm) 52.5
Housing Material Plastic Voltage Type DC Supply Voltage(V) 21.6 - 26.4
Max. Output Current(mA) 50 Type of Analogy Output 4 mA ... 20 mA Type of Switch Function Programmable/configurable
Type of Switching Output PNP Sensing Mode Light-/dark switching Scanning Principle Other
Measuring Principle for Optical Distance Measurement Other Type of Light Other Switching Frequency(Hz) 200
Signalling Interval(Hz) 200 Setting Procedure Teach-In Material of Cable Sheath Polyvinyl chloride (PVC)
Material of Optical Surface Other AWG-Number 4 Standard for Interfaces Serial
Construction Type Housing Cuboid Degree of Protection (NEMA) Other Degree of Protection (IP) IP20
Pre Failure Notice false With Time Function false Operation Agent-Safety Class Safety class 3
Explosion Safety Category for Dust None Explosion Safety Category for Gas None

This page is Smart Profile Sensor [ZG2], Sensor Controllers, part number ZG2-WDC41A.
You can find the detail information about specifications and dimensions on part number ZG2-WDC41A.

Tech Support