Smart Sensors (High-precision Contact Type) [ZX-T]

Smart Sensors (High-precision Contact Type) [ZX-T]
Smart Contact measurement sensor
ZX-T is ideal for applications where the target object may contain oil deposits or other micro-structures. In this case contact measurement is the most reliable way.
• Modular platform concept for different sensing technologies
• Air-retracting types for automated inspection
• Multipoint measurement with up to 8 sensors
• Pressing force alarm prevents malfunction
• Strong ball bearing structure assures long life time

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZX-TDA41 2M

Part Number
ZX-TDA41 2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,353.92 €

1 3 Days

Loading...

  1. 1

Basic information

Type Amplifier Units Power Supply 12 to 24 VDC Output Specification PNP
Connection Method Pre-wired Temperature characteristics (including amplifier element)(%F.S./°C) 0.03% Cable Length(m) 2
Ambient Operating temperature(°C) 0 to 50°C Measuring cycle 1 ms

This page is Smart Sensors (High-precision Contact Type) [ZX-T], part number ZX-TDA41 2M.
You can find the detail information about specifications and dimensions on part number ZX-TDA41 2M.

Tech Support