1S Servo Drive with Motion Safety, Filters

1S Servo Drive with Motion Safety, Filters
[Specifications]
・Type: Peripheral Devices
・Rated operating frequency(Hz): 50-60
・Max. rated operation voltage Ue(V): 250, 400

R88A-FI1SA108-SE:
・R88D-1SAN(02H/04H/08H)-ECT
R88A-FI1SA116-SE:
・R88D-1SAN15H-ECT
R88A-FI1SA309-SE:
・R88D-1SAN(10F/15F/20F/30F)-ECT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R88A-FI1SA108-SE
R88A-FI1SA116-SE
R88A-FI1SA309-SE
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable models Max. rated operation voltage Ue
(V)
Rated current AC
(A)
Number of poles, primary side

127.98 €

1 3 Days R88D-1SAN(02H/04H/08H)-ECT2500 - 81

168.93 €

1 3 Days R88D-1SAN15H-ECT2500 - 161

170.68 €

1 3 Days R88D-1SAN(10F/15F/20F/30F)-ECT4000 - 93

Loading...

  1. 1

Basic information

Type Peripheral Devices Rated operating frequency(Hz) 50 - 60 Degree of protection (NEMA) Other
Degree of protection (IP) Other Suitable as radio interference suppression filter true Suitable as sinus filter false
Suitable as audio frequency blockage false Suitable as du/dt-filter false

Tech Support