Inductive Proximity Sensor with Gold-plated Pins [E2A-4]

Inductive Proximity Sensor with Gold-plated Pins [E2A-4]
Inductive proximity sensor E2A-4 was created and tested for applications in the harsh environment and at tough vibration conditions. Gold-plated contact pins provide increased protection against corrosion in high humidity and vibration.
• Gold-plated contact pins
• Connector type M8 and M12 models
• PNP/NPN NO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E2A-M12KN08-M1-B1-4
E2A-M12KS04-M1-B1-4
E2A-S08KS02-M5-C1-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Detection Distance L1
(mm)
Head size Depth (range)
(mm)
Head size Depth
(mm)
Type of Electric Connection Type of Switching Output Diameter Sensor
(mm)
Switching Frequency
(Hz)

69.58 €

1 3 Days 840.1 to 5048Connector M12PNP12800

68.07 €

1 3 Days 440.1 to 5048Connector M12PNP81000

53.45 €

1 3 Days 230.1 to 4040Connector M8NPN81500

Loading...

  1. 1

Basic information

Acquired Standards IEC Voltage Type DC Degree of Protection (NEMA) Other
Mechanical Mounting Condition for Sensor Concise Coating Housing Other Type of Interface None
Type of Actuation Metallic Target Type of Switch Function Normally open contact Construction Type Housing Cylinder, screw-thread
Cascadable true Number of Semiconductor Outputs With Signalling Function 1 Rated Control Supply Voltage DC(V) 12 - 32
Housing Material Metal SIL According to IEC 61508 None Type of Interface for Safety Communication None
Explosion Safety Category for Dust None Performance Level According to EN ISO 13849-1 Level a Explosion Safety Category for Gas None
Compression-Resistant false Suitable for Safety Functions false With Monitoring Function Downstream Switching Devices false
Number of Contact Energized Outputs With Signalling Function 0 Number of Protected Contact Energized Outputs 0 Number of Protected Semiconductor Outputs 0

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support