FQ2-CLR Vision Color Sensor, I/O Cables

FQ2-CLR Vision Color Sensor, I/O Cables
[Specifications]
・Type: Cable
・Model: I/O Cable
・Feature: Robotic cable

Robotic cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FQ-WD003-E
FQ-WD005-E
FQ-WD010-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(mm)

124.72 €

1 3 Days 3

166.37 €

1 3 Days 5

250.83 €

1 3 Days 10

Loading...

  1. 1

Basic information

Type Cable Model I/O Cable Feature Robotic cable

Tech Support