FQ2 Vision Sensor, Cables for Sensor Data Unit

FQ2 Vision Sensor, Cables for Sensor Data Unit
[Specifications]
・Type: Cable
・Model: Sensor Data Unit Cable
・Feature: Robotic cable

Robotic cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FQ-WU010
FQ-WU020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(mm)

552.88 €

1 3 Days 10

915.83 €

1 3 Days 20

Loading...

  1. 1

Basic information

Type Cable Model Sensor Data Unit Cable Feature Robotic cable

Tech Support