Standard Lenses for FH-series Vision System

Standard Lenses for FH-series Vision System
[Specifications]
・Type: Lens
・Model: Standard CCTV lens

[Features]
・Standard CCTV lens.
・Lineup of 11 models with focal lengths ranging from 3.5 to 100 mm.
・Lock screws for focus and iris.
・More robust structure designed for machine vision.
・Lower distortion and higher resolution than previous CCTV lenses.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3Z4S-LE SV-03514V

Part Number
3Z4S-LE SV-03514V
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

419.30 €

1 3 Days

Loading...

  1. 1

Basic information

Type Lens Model Standard CCTV lens Ambient Operating temperature(°C) 0 to 50
Ambient Operating humidity(%) 35 to 80% Lens mount C mount Focal distance(mm) 3.5
Closest distance(mm) 200 Total length(mm) 30.4 Maximum compatible CCD(inch) 1/3

This page is Standard Lenses for FH-series Vision System, part number 3Z4S-LE SV-03514V.
You can find the detail information about specifications and dimensions on part number 3Z4S-LE SV-03514V.

Tech Support