Touch Panel Monitor for FH-series Vision System

Touch Panel Monitor for FH-series Vision System
The touch panel monitor is optimized for the operation of the FH Series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FH-MT12

Part Number
FH-MT12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,747.67 €

1 3 Days

Loading...

  1. 1

Basic information

Type Touch panel monitor Outer diameter dimension (W × H × D)(mm) 264 × 322 × 58.5 Monitor/monitor size(Inch) 1024 (V) × 768 (H)
Power Supply Voltage 24 VDC Ambient Operating temperature(°C) 0 to 50 Ambient Operating humidity(%) 20 to 90 %
Protective Structure IP65 Main Body material PC/PBT Display area 12.1 inch
Display colour 16,200,000 colors (8 bit/color) Brightness 500cd/m 2 (Typ) Contrast Ratio 700:1 (Typ)
Feature For FH Sensor Controllers

This page is Touch Panel Monitor for FH-series Vision System, part number FH-MT12.
You can find the detail information about specifications and dimensions on part number FH-MT12.

Tech Support