Vision Sensor, ID Model, FQ-CR1 Series [Multi Code Reader]

Vision Sensor, ID Model, FQ-CR1 Series [Multi Code Reader]
The new standard in image inspection and code verification
The FQ2 vision sensor family is set to redefine the vision sensor market, providing advanced inspection, code reading and verification only previously available in higher end vision systems. With over 100 camera options, the FQ2 provides users with the ultimate flexibility to solve applications, whether you need high resolution, code reading, integrated lighting, or a cost effective solution to solve a simple application, there is an FQ2 which fits your needs.
All-in-one-housing
The compact design of the FQ2 means that it fits easily into confined spaces. Furthermore, unlike conventional vision sensors with multiple components, it comes in a single, all-in-one package.
Advanced Inspection
The FQ2 supports a diverse range of inspection items, including shape search, colour inspection, OCR, code reading and verification.
Versatile line-up
Whatever your application, there is an FQ2 to match your requirements, choose the functionality you need, no more and no less!

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FQ-CR15010F-M

Part Number
FQ-CR15010F-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,920.33 €

1 3 Days

Loading...

  1. 1

Basic information

Type Sensor Imaging element 1/3-inch Monochrome CMOS Input/Output PNP
Monitor/monitor size(Inch) 752 × 480 Model ID Model Ambient Operating temperature(°C) 0 to 50
Ambient Operating humidity(%) 35% to 85% Protective Structure IP67 Main Body material PBT, PC, SUS
Number of pixels 350000 Field of view Narrow View Display colour Monochrome
Number of digital inputs 7 Number of digital outputs 3 Nominal voltage DC(V) 24
Max. electricity consumption(A) 2.4 Max. transmission range(mm) 60 Type of fastening With screws
Type of interface Ethernet Height(mm) 90 Width(mm) 46
Depth(mm) 49 With exchange lens false Radio standard Bluetooth false
Radio standard WLAN 802.11 false

This page is Vision Sensor, ID Model, FQ-CR1 Series [Multi Code Reader], part number FQ-CR15010F-M.
You can find the detail information about specifications and dimensions on part number FQ-CR15010F-M.

Tech Support