Vision Sensor, Inspection / ID Model, FQ2-S4 Series (Standard Type)

Vision Sensor, Inspection / ID Model, FQ2-S4 Series (Standard Type)
The new standard in image inspection and code verification
The FQ2 vision sensor family is set to redefine the vision sensor market, providing advanced inspection, code reading and verification only previously available in higher end vision systems. With over 100 camera options, the FQ2 provides users with the ultimate flexibility to solve a variety of applications. Whether you need high resolution, code reading, integrated lighting, or a cost effective solution to solve a simple application, there is an FQ2 that fits your every need.
• Powerful functionality with versatile line-up
• Crystal clear images
• All-in-one-housing
• Easy searching with Shape Search II
• Direct Part Marked (DPM)
• Unique OCR technology
• Code verification
• Advanced Inspection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FQ2-S45010F
FQ2-S45010F-M
FQ2-S45100F-M
FQ2-S45100N-M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Imaging element Processing resolution Field of view Display colour

3,764.83 €

1 3 Days 1/3-inch colour CMOS752 × 480Narrow ViewColour

3,764.83 €

1 3 Days 1/3-inch Monochrome CMOS752 × 480Narrow ViewMonochrome

3,764.83 €

1 3 Days 1/3-inch Monochrome CMOS752 × 480Wide View (Long-distance)Monochrome

4,275.83 €

1 3 Days 1/3-inch Monochrome CMOS928 × 828Wide View (Short-distance)Monochrome

Loading...

  1. 1

Basic information

Type Sensor Input/Output PNP Power Supply Voltage 21.6 to 26.4 VDC
Model Inspection / ID model Ambient Operating temperature(°C) 0 to 40 Ambient Operating humidity(%) 35% to 85%
Protective Structure IP67 Main Body material PBT, PC, SUS Number of pixels 350000
LED class 2 Feature Standard Type

Tech Support