ELMON Safety Relay for Safety Edge (Part Numbers)

ELMON Safety Relay for Safety Edge
The ELMON rail 41-822 switching device is used to evaluate sensors such as safety contact mats, safety contact edges and safety bumpers for securing crush and shear locations.
An ASO sensor can be connected to the switching device. The steady-state current monitoring of the sensor is made possible by an integrated terminating resistor in the sensor.
Furthermore, the device can also evaluate a sensor in four-wire technology.
If the desired steady-state current flows, the safety relays are driven and the switching contacts closed. If the sensor is operated or the sensor circuit is interrupted, the relay switching contacts open.
A signal output with potential-free switching contacts is available. An operation of the sensor causes a reaction of the signal output in accordance with the DIP switch configuration. The signal output must not execute any safety-orientated functions. It is not fail-safe and not checked by testing either.
The switching device has been designed and type-approved in accordance with EN ISO 13849-1 “Safety-related parts of control systems” for category 3 Performance Level e. For compliance with category 3, the safety output is set up redundantly with two independent switching elements.
In addition the device has been type-approved according to EN 62061 “Functional safety of safety-related electrical, electronic and programmable electronic control systems“ and can meet a safety function up to SIL 3.
The monitoring state of the sensor and the applied operating voltage are indicated by LED.
If there is a fault alarm, all safety outputs are inactive.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ELMON-RAIL-41-322

Part Number
ELMON-RAIL-41-322
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

257.68 €

1 3 Days

Loading...

  1. 1

Basic information

Type Safety relay Power Supply Voltage(V) 230 V (50/60 Hz), 24V AC/DC

This page is ELMON Safety Relay for Safety Edge, part number ELMON-RAIL-41-322.
You can find the detail information about specifications and dimensions on part number ELMON-RAIL-41-322.

Tech Support