Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F3ET2-005-150 |
F3ET2-005-300 |
F3ET2-018-300 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of beams/Channels | Response time (ms) | Height (mm) | Beam Spacing (mm) | Number of Semiconductor Outputs With Signalling Function | Transmission Range of the Safety Field (m) | Detection Capability for Test Bodies (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,185.00 € | 1 | 3 Days | 30 | 6.4 | 231.4 | 5 | 1 | 3 | 150 | ||
1,642.00 € | 1 | 3 Days | 60 | 8.8 | 390.4 | 5 | - | 3 | 300 | ||
1,202.00 € | 1 | 3 Days | 16 | 5.28 | 364.7 | 18 | 1 | 15 | 300 |
Loading...
Width(mm) | 37 | Model | Transmitter and receiver separated | Operating Ambient Temperature(°C) | -10 - 55 |
---|---|---|---|---|---|
Length(mm) | 48 | Voltage Type | DC | Type of Switching Output of the OSSD | PNP/NPN |
Type of Safety According To IEC 61496-1 | 1 | Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver |
Type of Electric Connection | Connector M12 | Operation Agent-Safety Class | Safety class 3 | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | Pre Failure Notice | false | With Muting Function | false |
Condition Analysis System | false | With Restart Blockage | false | With Monitoring Function Downstream Switching Devices | false |
Override Possible | false | With Beam Coding | false | Cascadable | false |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 |
Wavelength of the Sensor(nm) | 880 |
Configure
Basic Attributes
Number of beams/Channels
Response time(ms)
Height(mm)
Beam Spacing(mm)
Number of Semiconductor Outputs With Signalling Function
Transmission Range of the Safety Field(m)
Detection Capability for Test Bodies(mm)
Filter by standard shipping days
Optional Attributes