Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F3EM2-005-150-AV |
F3EM2-005-300-AV |
F3EM2-005-900-AV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of beams/Channels | Height (mm) | Type of Safety According To IEC 61496-1 | Operation Agent-Safety Class | Detection Capability for Test Bodies (mm) | |
---|---|---|---|---|---|---|---|---|---|
1,185.00 € | 1 | 3 Days | 30 | 231.4 | 1 | Safety class 3 | 150 | ||
1,642.00 € | 1 | 3 Days | 60 | 390.4 | 1 | Safety class 3 | 300 | ||
3,517.00 € | 1 | 3 Days | 180 | 1026.4 | - | Safety class 1 | 900 |
Loading...
Width(mm) | 48 | Model | Transmitter and receiver separated | Response time(ms) | 4.08 |
---|---|---|---|---|---|
Operating Ambient Temperature(°C) | -10 - 55 | Length(mm) | 37 | Voltage Type | DC |
Type of Switching Output of the OSSD | PNP/NPN | Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver |
Type of Electric Connection | Connector M12 | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
Pre Failure Notice | false | With Muting Function | false | Condition Analysis System | false |
With Restart Blockage | false | With Monitoring Function Downstream Switching Devices | false | Override Possible | false |
With Beam Coding | false | Cascadable | false | Number of Contact Energized Outputs With Signalling Function | 0 |
Number of Protected Contact Energized Outputs | 0 | Beam Spacing(mm) | 5 | Number of Protected Semiconductor Outputs | 0 |
Number of Semiconductor Outputs With Signalling Function | 0 | Transmission Range of the Safety Field(m) | 3 | Wavelength of the Sensor(nm) | 880 |
Configure
Basic Attributes
Number of beams/Channels
Height(mm)
Type of Safety According To IEC 61496-1
Operation Agent-Safety Class
Detection Capability for Test Bodies(mm)
Filter by standard shipping days
Optional Attributes