Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
OS32C-BP-4M |
OS32C-BP-DM |
OS32C-BP-DM-4M |
OS32C-SP1-4M |
OS32C-SP1-DM |
OS32C-SP1-DM-4M |
OS32C-SP1 VER2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Transmission Range of the Safety Field (m) | Transmission Range of the Alert Field (m) | Transmission Range of the Measuring Range (m) | |
---|---|---|---|---|---|---|---|
4,785.00 € | 1 | 3 Days | 4 | 15 | 15 | ||
4,789.58 € | 1 | 3 Days | 3 | 10 | 10 | ||
5,261.67 € | 1 | 3 Days | 4 | 15 | 50 | ||
4,785.00 € | 1 | 3 Days | 4 | 15 | 15 | ||
4,789.58 € | 1 | 3 Days | 3 | 10 | 10 | ||
5,261.67 € | 1 | 3 Days | 4 | 15 | 10 | ||
4,350.50 € | 1 | 3 Days | 3 | 10 | 10 |
Loading...
Width(mm) | 105 | Response time(ms) | 80 | Operating Ambient Temperature(°C) | -10 - 50 |
---|---|---|---|---|---|
Height(mm) | 105 | Laser class | Class 1 | Length(mm) | 143 |
Voltage Type | DC | Type of Switching Output of the OSSD | PNP | Type of Safety According To IEC 61496-1 | 3 |
Type of Interface for Safety Communication | Other | Type of Electric Connection | Cable with connector | Operation Agent-Safety Class | Safety class 3 |
With Restart Blockage | true | With Monitoring Function Downstream Switching Devices | false | Number of Protected Semiconductor Outputs | 2 |
Number of Semiconductor Outputs With Signalling Function | 2 | Max. Output Current at Protected Output(mA) | 250 | Detection Capability for Test Bodies(mm) | 70 |
Switching Voltage of OSSD at State "High"(V) | 2 | Wavelength of the Sensor(nm) | 905 | With Alert Field Output | true |
With Configurable Message Output | true | Suitable for Safety Functions | true | Scan Angle(°) | 270 |
Scanning Interval(Hz) | 0.4 | Number of Safety Fields | 140 | Rated Control Supply Voltage DC(V) | 16.8 - 30 |