Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F3SJ-A0299P14 |
F3SJ-A0875P14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Response time (ms) | Length (mm) | Safety Field Height (mm) | |
---|---|---|---|---|---|---|---|
2,276.08 € | 1 | 3 Days | 12 | 299 | 299 | ||
4,228.58 € | 1 | 3 Days | 17.5 | 875 | 875 |
Loading...
Width(mm) | 30 | Operating Ambient Temperature(°C) | -10 - 55 | Height(mm) | 24 |
---|---|---|---|---|---|
Degree of Protection (IP) | IP65 | Voltage Type | DC | Type of Switching Output of the OSSD | PNP |
Type of Safety According To IEC 61496-1 | 4 | Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver |
Type of Electric Connection | Connector M12 | Operation Agent-Safety Class | Safety class 3 | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | With Muting Function | true | With Restart Blockage | true |
With Monitoring Function Downstream Switching Devices | true | Override Possible | true | With Beam Coding | true |
Cascadable | true | Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 2 | Number of Semiconductor Outputs With Signalling Function | 3 | Transmission Range of the Safety Field(m) | 9 |
Max. Output Current at Protected Output(mA) | 300 | Detection Capability for Test Bodies(mm) | 14 | Switching Voltage of OSSD at State "High"(V) | 24 |
Wavelength of the Sensor(nm) | 870 | Suitable for Safety Functions | true | Rated Control Supply Voltage DC(V) | 19.2 - 28.8 |
Degree of Protection (NEMA) | Other | Clock Control Possible | false | Fade-Out Possible | true |
Reduced Resolution | false | Resolution of the Light Curtain(mm) | 9 |