Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F3SG-4PGA0670-2A |
F3SG-4PGA0670-2C |
F3SG-4PGA0670-2L |
F3SG-4PGA0970-3A |
F3SG-4PGA0970-3L |
F3SG-4PGA1070-4A |
F3SG-4PGA1070-4C |
F3SG-4PGA1070-4L |
F3SG-4PGA1370-4A |
F3SG-4PGA1370-4C |
F3SG-4PGA1370-4L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Model | Number of beams/Channels | Length (mm) | Beam Spacing (mm) | Transmission Range of the Safety Field (m) | |
---|---|---|---|---|---|---|---|---|---|
1,254.00 € | 1 | 3 Days | Transmitter and receiver separated | 2 | 670 | 500 | 20 | ||
1,122.00 € | 1 | 3 Days | Transmitter and receiver in one housing | 2 | 670 | 500 | 5 | ||
1,286.08 € | 1 | 3 Days | Transmitter and receiver separated | 2 | 670 | 500 | 70 | ||
1,553.75 € | 1 | 3 Days | Transmitter and receiver separated | 3 | 970 | 400 | 20 | ||
1,595.92 € | 1 | 3 Days | Transmitter and receiver separated | 3 | 970 | 400 | 70 | ||
2,000.17 € | 1 | 3 Days | Transmitter and receiver separated | 4 | 1070 | 300 | 20 | ||
1,792.08 € | 1 | 3 Days | Transmitter and receiver in one housing | 4 | 1070 | 300 | 5 | ||
2,005.67 € | 1 | 3 Days | Transmitter and receiver separated | 4 | 1070 | 300 | 70 | ||
2,089.08 € | 1 | 3 Days | Transmitter and receiver separated | 4 | 1370 | 400 | 20 | ||
1,877.33 € | 1 | 3 Days | Transmitter and receiver in one housing | 4 | 1370 | 400 | 5 | ||
2,095.50 € | 1 | 3 Days | Transmitter and receiver separated | 4 | 1370 | 400 | 70 |
Loading...
Width(mm) | 32 | Response time(ms) | 8 | Operating Ambient Temperature(°C) | -30 - 55 |
---|---|---|---|---|---|
Height(mm) | 38 | Voltage Type | DC | Type of Switching Output of the OSSD | PNP/NPN |
Type of Safety According To IEC 61496-1 | 4 | Type of Interface for Safety Communication | Other | Scope of Delivery of the One-Way System | Transmitter and receiver |
Type of Electric Connection | Axial plug | Operation Agent-Safety Class | Safety class 3 | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | With Muting Function | true | With Restart Blockage | true |
With Monitoring Function Downstream Switching Devices | true | Override Possible | true | With Beam Coding | true |
Cascadable | false | Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 |
Number of Protected Semiconductor Outputs | 2 | Number of Semiconductor Outputs With Signalling Function | 1 | Max. Output Current at Protected Output(mA) | 300 |
Switching Voltage of OSSD at State "High"(V) | 24 | Wavelength of the Sensor(nm) | 870 |
Configure
Basic Attributes
Model
Number of beams/Channels
Length(mm)
Beam Spacing(mm)
Transmission Range of the Safety Field(m)
Filter by standard shipping days
Optional Attributes