Sensor Block without I/O Block, Ver.2 for Safety Laser Scanner OS32C

Sensor Block without I/O Block, Ver.2 for Safety Laser Scanner OS32C
[Specifications]
・Voltage Type: DC
・Length(mm): 103
・Width(mm): 105
・Height(mm): 105

Accessory safety, laser scanner, spare for replacement, sensor block without I/O block, Ver.2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OS32C-SN VER2

Part Number
OS32C-SN VER2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,799.58 €

1 3 Days

Loading...

  1. 1

Basic information

Width(mm) 105 Response time(ms) 80 Operating Ambient Temperature(°C) -10 - 50
Height(mm) 105 Laser class Class 1 Length(mm) 103
Voltage Type DC Type of Switching Output of the OSSD PNP Type of Safety According To IEC 61496-1 3
Type of Interface for Safety Communication Other Type of Electric Connection Plug-in connection Operation Agent-Safety Class Safety class 3
With Restart Blockage true With Monitoring Function Downstream Switching Devices false Number of Protected Semiconductor Outputs 2
Number of Semiconductor Outputs With Signalling Function 2 Transmission Range of the Safety Field(m) 3 Max. Output Current at Protected Output(mA) 250
Detection Capability for Test Bodies(mm) 70 Switching Voltage of OSSD at State "High"(V) 2 Wavelength of the Sensor(nm) 905
With Alert Field Output true With Configurable Message Output true Suitable for Safety Functions true
Scan Angle(°) 270 Transmission Range of the Alert Field(m) 10 Transmission Range of the Measuring Range(m) 10
Scanning Interval(Hz) 0.4 Number of Safety Fields 140 Rated Control Supply Voltage DC(V) 16.8 - 30

This page is Sensor Block without I/O Block, Ver.2 for Safety Laser Scanner OS32C, part number OS32C-SN VER2.
You can find the detail information about specifications and dimensions on part number OS32C-SN VER2.

Tech Support