Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F3E-06-T6 |
F3E-12-T6 |
F3E-16-T6 |
F3E-46-T6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of beams/Channels | Type of Safety According To IEC 61496-1 | Operation Agent-Safety Class | Beam Spacing (mm) | Detection Capability for Test Bodies (mm) | |
---|---|---|---|---|---|---|---|---|---|
240.90 € | 1 | 3 Days | 16 | 1 | Safety class 3 | 40 | 200 | ||
344.85 € | 1 | 3 Days | 34 | 1 | Safety class 3 | 120 | 1320 | ||
351.55 € | 1 | 3 Days | 46 | 1 | Safety class 3 | 120 | 1800 | ||
570.17 € | 1 | 3 Days | 136 | - | Safety class 1 | 40 | 1800 |
Loading...
Model | Transmitter and receiver separated | Response time(ms) | 110 | Operating Ambient Temperature(°C) | -20 - 60 |
---|---|---|---|---|---|
Voltage Type | DC | Type of Switching Output of the OSSD | PNP/NPN | Type of Interface for Safety Communication | Other |
Scope of Delivery of the One-Way System | Transmitter and receiver | Type of Electric Connection | Connector M8 | Explosion Safety Category for Dust | None |
Explosion Safety Category for Gas | None | Pre Failure Notice | false | With Muting Function | false |
Condition Analysis System | false | With Restart Blockage | false | With Monitoring Function Downstream Switching Devices | false |
Override Possible | false | With Beam Coding | false | Cascadable | false |
Number of Contact Energized Outputs With Signalling Function | 0 | Number of Protected Contact Energized Outputs | 0 | Number of Protected Semiconductor Outputs | 0 |
Number of Semiconductor Outputs With Signalling Function | 1 | Transmission Range of the Safety Field(m) | 5 | Wavelength of the Sensor(nm) | 880 |
Configure
Basic Attributes
Number of beams/Channels
Type of Safety According To IEC 61496-1
Operation Agent-Safety Class
Beam Spacing(mm)
Detection Capability for Test Bodies(mm)
Filter by standard shipping days
Optional Attributes