Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D41D-1CD-N1 |
D41D-2CD-025N2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type of Electric Connection | |
---|---|---|---|---|---|
230.37 € | 1 | 3 Days | Connector M8 | ||
254.93 € | 1 | 3 Days | Plug-in connection others |
Loading...
Operating Temperature Range(°C) | -25::65 | Protective Structure | IP67 | Main Body External Shape Width W(mm) | 18 |
---|---|---|---|---|---|
Main Body External Shape Height H(mm) | 29.5 | Main Body External Shape Depth D(mm) | 47.5 | Degree of Protection (NEMA) | 6 |
Coating Housing | Plastic-coated | Housing Material | Plastic | Construction Type Housing | Other |
With Status Indication | true | Forced Opening | false | Number of Contacts as Change-Over Contact | 0 |
Number of Contacts as Normally Closed Contact | 2 | Rated Operation Current Ie at DC-13, 24 V(A) | 0.25 | Number of Contacts as Normally Open Contact | 1 |
Number of Safety Auxiliary Contacts | 1 | Type of Switching Contact | Other | Suitable for Safety Functions | true |