Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D4N-1A2HR |
D4N-4C32R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body External Shape Height H (mm) | Type of Control Element | Type of Electric Connection | Number of Contacts as Normally Closed Contact | |
---|---|---|---|---|---|---|---|---|
35.30 € | 1 | 3 Days | 146 | Adjustable roller lever | Cable entry PG | 1 | ||
38.88 € | 1 | 3 Days | 99.4 | Plunger | Cable entry metrical | 2 |
Loading...
Operating Temperature Range(°C) | -30::70 | Protective Structure | IP67 | Main Body External Shape Width W(mm) | 31 |
---|---|---|---|---|---|
Main Body External Shape Depth D(mm) | 30 | Degree of Protection (NEMA) | Other | Alignment of the Control Element | Roller cam straight |
Coating Housing | Other | Housing Material | Plastic | Switching Function | Slow-action switch |
Construction Type Housing | Cuboid | With Status Indication | false | Forced Opening | true |
Number of Contacts as Change-Over Contact | 0 | Number of Contacts as Normally Open Contact | 1 | Rated Operation Current Ie at AC-15, 230 V(A) | 3 |
Number of Safety Auxiliary Contacts | 0 | Rated Operation Current Ie at AC-15, 125 V(A) | 6 | Rated Operation Current Ie at DC-13, 125 V(A) | 0.55 |
Rated Operation Current Ie at DC-13, 230 V(A) | 0.27 | Output Electronic | false | Switching Function Latching | false |
Suitable for Safety Functions | true |
Configure
Basic Attributes
Type of Control Element
Type of Electric Connection
Number of Contacts as Normally Closed Contact
Filter by CAD data type
Filter by standard shipping days
Optional Attributes