Safety Door Switch with Partially or Full Stainless Steel Body [F3S-TGR-KM/KH]

Safety Door Switch with Partially or Full Stainless Steel Body [F3S-TGR-KM/KH]
This safety door switch uses a stainless steel head or even a full stainless steel body to increase the robustness.
• 2NC/1NO or 3NC contacts
• Key entry turnable to back side
• 4 key insertion positions
• 3 M20 conduit entries
• Positive break contacts (to IEC 60947-5-1)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F3S-TGR-KM15-21

Part Number
F3S-TGR-KM15-21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

42.00 €

1 3 Days

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -25::80 Protective Structure IP67 Main Body External Shape Width W(mm) 52
Main Body External Shape Height H(mm) 33.5 Main Body External Shape Depth D(mm) 91.5 Degree of Protection (NEMA) Other
Type of Electric Connection Other Coating Housing Uncoated Housing Material Metal
Construction Type Housing Cuboid With Status Indication false Forced Opening false
Number of Contacts as Change-Over Contact 0 Number of Contacts as Normally Closed Contact 2 Number of Contacts as Normally Open Contact 1
Rated Operation Current Ie at AC-15, 230 V(A) 3 Number of Safety Auxiliary Contacts 0 Type of Switching Contact Slow-action switch
Rated Operation Current Ie at AC-15, 125 V(A) 3 Rated Operation Current Ie at AC-15, 24 V(A) 3 Suitable for Safety Functions true

This page is Safety Door Switch with Partially or Full Stainless Steel Body [F3S-TGR-KM/KH], part number F3S-TGR-KM15-21.
You can find the detail information about specifications and dimensions on part number F3S-TGR-KM15-21.

Tech Support