Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F3S-TGR-KHL1 |
F3S-TGR-KHL3 |
F3S-TGR-KHL3R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body External Shape Width W (mm) | Main Body External Shape Height H (mm) | Main Body External Shape Depth D (mm) | Number of Contacts as Normally Closed Contact | Number of Contacts as Normally Open Contact | With Escape Release | Guard Locking Force (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|
289.30 € | 1 | 3 Days | 63 | 143 | 41.5 | 4 | 2 | false | 2000 | ||
346.32 € | 1 | 3 Days | 48 | 177 | 47 | 2 | 2 | false | 3000 | ||
386.02 € | 1 | 3 Days | 48 | 177 | 47 | 2 | 1 | true | 3000 |
Loading...
Operating Temperature Range(°C) | -25::40 | Protective Structure | IP67 | Degree of Protection (NEMA) | Other |
---|---|---|---|---|---|
Type of Electric Connection | Cable entry metrical | Coating Housing | Uncoated | Housing Material | Metal |
Construction Type Housing | Cuboid | With Status Indication | true | Number of Contacts as Change-Over Contact | 0 |
Rated Operation Current Ie at AC-15, 230 V(A) | 3 | Number of Safety Auxiliary Contacts | 0 | Type of Switching Contact | Slow-action switch |
Rated Operation Current Ie at AC-15, 125 V(A) | 3 | Rated Operation Current Ie at AC-15, 24 V(A) | 3 | Type of Guard Locking | Operating current principle |
With Auxiliary Release | true | Suitable for Safety Functions | true |
Configure