Two-circuit Limit Switch [WL-N]

Two-circuit Limit Switch [WL-N]
Select the Best Two-circuit Switch for the Operating Environment and Application from a Wide Range of Models
• A wide selection of models is available, including General-purpose, Environment-resistant, and Spatter-prevention Switches.
• Standard-feature gold-clad crossbar contacts provide high reliability.
Applicable to either standard loads or microloads.
• Switches with Lever Actuators provide 90° overtravel,one-side operation, and four-direction head mounting.
• Approved standards: EN/IEC, UL, cUL, and CCC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
WLCA2-2NG-N
WLCA2-G
WLCA12-THG-N
WLD2-G
WLDG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Degree of protection Type of control element Rated operation current Ie at DC-13, 230 V
(A)
Rated operation current Ie at AC-15, 230 V
(A)
Rated operation current Ie at DC-13, 125 V
(A)
Rated operation current Ie at AC-15, 125 V
(A)
Number of contacts as normally open contact Number of contacts as normally closed contact Number of contacts as change-over contact Number of safety auxiliary contacts Type of electric connection Switching function Alignment of the control element Construction type housing Housing material Coating housing Output electronic Switching function latching With status indication Forced opening Ambient temperature during operating
(°C)
Height of sensor
(mm)
Width sensor
(mm)
Length of sensor
(mm)
Type of interface Type of interface for safety communication Explosion safety category for dust Explosion safety category for gas

105.23 €

1 3 Days IP67 / NEMA OtherRoller lever0.4100.8102200Cable entry PGQuick-break switchRoller cam straightCuboidMetalOtherfalsefalsefalsefalse-10 - 801254060NoneNoneNoneNone

76.50 €

1 3 Days IP67Roller lever-------------------10 - 80-------

119.72 €

1 3 Days IP67Adjustable roller lever0.4100.8102200Cable entry PGQuick-break switchRoller cam straightCuboidMetal-falsefalsefalsefalse5 - 12094.14067NoneNoneNoneNone

68.02 €

1 3 Days IP67 / NEMA OtherPlunger0.4100.8101100Connector 1/2 inch-OtherCuboidMetalLacqueredfalsefalsefalsefalse-10 - 8069-42NoneNoneNoneNone

64.67 €

1 3 Days IP67Plunger-------------------10 - 80-------

Loading...

  1. 1

Basic information

Suitable for safety functions false

Tech Support