Mounting Screws for Hall Coded Non-contact Safety Switches F3S-TGR-N□C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F39-TGR-N-SCREWS

Part Number
F39-TGR-N-SCREWS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.60 €

20 3 Days

Loading...

  1. 1

Basic information

Type of Product Mounting screws Model Set of Torx safety screws Specification Incl. washers and Torx bit
Screw size(mm) M4, 4 × 30 mm, 4 × 20 mm, 4 × 10 mm

This page is Mounting Screws for Hall Coded Non-contact Safety Switches F3S-TGR-N□C, part number F39-TGR-N-SCREWS.
You can find the detail information about specifications and dimensions on part number F39-TGR-N-SCREWS.

Tech Support