High-resolution Lens for C-mount Cameras, SV-H/VS-H1 Series

High-resolution Lens for C-mount Cameras, SV-H/VS-H1 Series
• High-resolution lens for megapixel camera.
• Lineup of 7 models for 2/3-inch cameras, with focal lengths ranging from 6 to 100 mm, and 9 models for 1-inch cameras.
• Lock screws for focus and iris.
• Short expose time with bright F number of 1.4 for high-speed CMOS cameras.
• Compact design but minimized decrease in distortion and brightness.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3Z4S-LE VS-0618H1

Part Number
3Z4S-LE VS-0618H1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

793.33 €

1 3 Days

Loading...

  1. 1

Basic information

Focal Distance(mm) 6 Type CCTv Lens Maximum Compatible Camera(Inchi) 1
FNO 1.8 to 16 Field of view (V × H) 87.3°×87.3° Closest distance(mm) 100
Filter size N/A Weight(g) 200 Total length(mm) 57.2
Resolution High Lens mount C mount Dimension(mm) 64.5 dia x 66.2
Applicable Camera FH-S▢04 / FH-S▢02

This page is High-resolution Lens for C-mount Cameras, SV-H/VS-H1 Series, part number 3Z4S-LE VS-0618H1.
You can find the detail information about specifications and dimensions on part number 3Z4S-LE VS-0618H1.

Tech Support