Digital Temperature Controller (48 × 24 mm) [E5GC]

Digital Temperature Controller (48 × 24 mm) [E5GC]
Easy Operation and High Performance of the E5□C Series in a Compact 48 × 24-mm Body
• A compact body of 48 × 24 × 90 mm (W × H × D) that is ideal for small equipment, laboratory instruments, and others.
• White PV display with a height of 10.5 mm for high visibility even with the compact body.
• Removable terminal block to simplify maintenance. Select from screw terminal blocks or screwless clamp terminal blocks for the wiring method.
• High-speed sampling at 50 ms.
• Easy connections to a PLC with programless communications.
• Set up the Controller without wiring the power supply by connecting to the computer with a Communications Conversion Cable (sold separately). Setup is easy with the CX-Thermo (sold separately).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E5GC-QX2DCM-000

Part Number
E5GC-QX2DCM-000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

226.23 €

1 3 Days

Loading...

  1. 1

Basic information

Type Temperature Controller / Controller Width(mm) 24 Height(mm) 48
Depth(mm) 90 Type of Electric Connection Screw connection Voltage Type for Actuating AC/DC
External Reset Possible false Error Registration Possible false With Detachable Clamps false
Number of Measuring Circuits 1 Number of Contacts as Change-Over Contact 1 Number of Contacts as Normally Closed Contact 0
Number of Contacts as Normally Open Contact 2 Rated Control Supply Voltage DC(V) 21.6 - 26.4 Rated Control Supply Voltage AC 50 Hz(V) 21.6 - 26.4
Rated Control Supply Voltage AC 60 Hz(V) 21.6 - 26.4

This page is Digital Temperature Controller (48 × 24 mm) [E5GC], part number E5GC-QX2DCM-000.
You can find the detail information about specifications and dimensions on part number E5GC-QX2DCM-000.

Tech Support