Programmable Temperature Controller (Digital Controller) [E5AC-T]

Programmable Temperature Controller (Digital Controller) [E5AC-T]
Programmable Controllers Join the E5□C Series! Program up to 256 segments can handle a wide variety of applications.
• Set up to 8 Programs (Patterns) with 32 Segments (Steps) Each
• A white LCD PV display with a height of approx. 25 mm for the E5AC-T improves visibility.
• Tool ports are provided both on the top panel and the front panel. Set up the Controller without wiring the power supply by connecting to the computer with a Communications Conversion Cable (sold separately). Setup is easy with the CX-Thermo (sold separately).
• High-speed sampling at 50 ms.
• Models are available with up to 4 auxiliary outputs, up to 6 event inputs, and a transfer output to cover a wide range of applications.
• Short body with depth of only 60 mm.
• Easy connections to a PLC with programless communications. Use component communications to link Temperature Controllers to each other.
• The new position-proportional control models allow you to control valves as well.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E5AC-TQX4A5M-008

Part Number
E5AC-TQX4A5M-008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

471.63 €

1 3 Days

Loading...

  1. 1

Basic information

Indicated Temperature Range(℃) -200::2300 Type Temperature Controller / Controller Width(mm) 96
Height(mm) 96 Depth(mm) 60 Type of Electric Connection Screw connection
Voltage Type for Actuating AC With Detachable Clamps false

This page is Programmable Temperature Controller (Digital Controller) [E5AC-T], part number E5AC-TQX4A5M-008.
You can find the detail information about specifications and dimensions on part number E5AC-TQX4A5M-008.

Tech Support