Temperature Controller [E5CB] (E5CB-Q1P 100-240 VAC)

Temperature Controller [E5CB] E5CB-Q1P 100-240 VAC

Product Details:

Manufacturer part number: E5CB-Q1P 100-240 VAC

Brand: OMRON

Price: 191.95

Delivery time: 3 Days


Technical Data:

Voltage Type for Actuating: AC

Rated Control Supply Voltage DC: - V

Rated Control Supply Voltage AC 50 Hz: 100 - 240 V

Rated Control Supply Voltage AC 60 Hz: 100 - 240 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E5CB-Q1P 100-240 VAC

Part Number
E5CB-Q1P 100-240 VAC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Voltage Type for Actuating Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage AC 60 Hz
(V)

191.95 €

1 3 Days AC-100 - 240100 - 240

Loading...

  1. 1

Basic information

Indicated Temperature Range(℃) -200::1700 Type Temperature Controller / Controller Width(mm) 48
Height(mm) 58 Depth(mm) 60 Type of Electric Connection Screw connection
External Reset Possible false Error Registration Possible false With Detachable Clamps false
Number of Measuring Circuits 1 Number of Contacts as Change-Over Contact 0 Number of Contacts as Normally Closed Contact 0
Number of Contacts as Normally Open Contact 1

This page is Temperature Controller [E5CB], part number E5CB-Q1P 100-240 VAC.
You can find the detail information about specifications and dimensions on part number E5CB-Q1P 100-240 VAC.

Variation of this product

Part Number
E5CB-Q1PD 24VAC/DC
E5CB-Q1TC 100-240 VAC
E5CB-Q1TCD 24VAC/DC
E5CB-R1P 100-240 VAC
E5CB-R1PD 24VAC/DC
E5CB-R1TC 100-240 VAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Voltage Type for Actuating Rated Control Supply Voltage DC
(V)
Rated Control Supply Voltage AC 50 Hz
(V)
Rated Control Supply Voltage AC 60 Hz
(V)

191.95 €

1 3 Days AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

191.95 €

1 3 Days AC-100 - 240100 - 240

191.95 €

1 3 Days AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

191.95 €

1 3 Days AC-100 - 240100 - 240

191.95 €

1 3 Days AC/DC21.6 - 26.421.6 - 26.421.6 - 26.4

191.95 €

1 3 Days AC-100 - 240100 - 240

Tech Support