Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
E5CSV-Q1T-500 100-240 VAC |
E5CSV-R1T-500 100-240 VAC |
E5CSV-R1TD-500 24VAC/DC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Voltage Type for Actuating | Rated Control Supply Voltage DC (V) | Rated Control Supply Voltage AC 50 Hz (V) | Rated Control Supply Voltage AC 60 Hz (V) | |
---|---|---|---|---|---|---|---|---|
234.40 € | 1 | 3 Days | AC | - | 100 - 240 | 100 - 240 | ||
234.40 € | 1 | 3 Days | AC | - | 100 - 240 | 100 - 240 | ||
234.40 € | 1 | 3 Days | AC/DC | 20.4 - 26.4 | 20.4 - 26.4 | 21.6 - 26.4 |
Loading...
Indicated Temperature Range(℃) | -100::1700 | Type | Temperature Controller / Controller | Width(mm) | 48 |
---|---|---|---|---|---|
Height(mm) | 48 | Depth(mm) | 78 | Type of Electric Connection | Screw connection |
External Reset Possible | false | Error Registration Possible | false | With Detachable Clamps | false |
Number of Measuring Circuits | 1 | Number of Contacts as Change-Over Contact | 0 | Number of Contacts as Normally Closed Contact | 0 |
Number of Contacts as Normally Open Contact | 1 |
Configure
Basic Attributes
Voltage Type for Actuating
Rated Control Supply Voltage DC(V)
Rated Control Supply Voltage AC 50 Hz(V)
Rated Control Supply Voltage AC 60 Hz(V)
Filter by standard shipping days
Optional Attributes