IPSO - Push-In Fittings, Disconnecting Key (Part Numbers)

IPSO - Push-In Fittings, Disconnecting Key
- Push-in system with stainless steel elastic clamp
- Tube assembly with one movement
- For tubes in various materials (PU, PA)
- Small-scale and low weight
- Silicon-free O-rings
- O-ring in sealing channel — for rough surfaces
- Modular, flexible structure
- Hexagon socket for easy assembly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

201701

Part Number
201701
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.17 €

10 4 Days

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+70 / +80 Dimension L 93 Operating Pressure Up to 16 bar
Vacuum Max 98% Materials Brass housing, nickel-plated / NBR seals / Stainless steel clamp / Black thrust ring Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261
Medium Lubricated and non-lubricated compressed air Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO - Push-In Fittings, Disconnecting Key, part number 201701.
You can find the detail information about specifications and dimensions on part number 201701.

Tech Support