IPSO-FKM-Push-In Fittings, Reducer (V200802)

IPSO-FKM-Push-In Fittings, Reducer V200802

Product Details:

Manufacturer part number: V200802

Brand: ITV

Price: 1.25

Delivery time: 4 Days


Technical Data:

Dimension ØB: 9

Dimension L: 30


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V200802

Part Number
V200802
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØB Dimension L

1.25 €

10 4 Days 930

Loading...

  1. 1

Basic information

Operating Temperature(°C) -20::+150 Operating Pressure Up to 16bar Vacuum Max 98%
Materials Brass housing, nickel-plated / FKM seals / Stainless steel clamp / Brass thrust ring, nickel-plated Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (DIN 2999) / Metr. thread, DIN ISO 261 Medium Lubricated and non-lubricated compressed air
Tubes Tolerance For ISO 14743, External Ø 4 to 8: ±0.1 / 10 to 14: ±0.15 (PU), 10 to 14: ±0.1 (PA)

This page is IPSO-FKM-Push-In Fittings, Reducer, part number V200802.
You can find the detail information about specifications and dimensions on part number V200802.

Variation of this product

Part Number
V200806
V200808
V200816
V200817
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØB Dimension L

1.25 €

10 4 Days 1133

1.25 €

10 4 Days 1338.8

2.27 €

10 4 Days 1744

1.62 €

10 4 Days 1541

Tech Support