Standard Fittings Type 100, Aluminium Cross Manifold (60402)

Standard Fittings Type 100, Aluminium Cross Manifold 60402

Product Details:

Manufacturer part number: 60402

Brand: ITV

Price: 2.12

Delivery time: 4 Days


Technical Data:

Dimension ØD: 4.5

Dimension G: G1/8

Dimension H: 4

Dimension L: 25


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

60402

Part Number
60402
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension L

2.12 €

10 4 Days 4.5G1/8425

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Aluminium Cross Manifold, part number 60402.
You can find the detail information about specifications and dimensions on part number 60402.

Variation of this product

Part Number
60403
60404
60405
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension ØD Dimension G Dimension H Dimension L

3.35 €

10 4 Days 5.5G1/4740

5.08 €

10 4 Days 5.5G3/8850

6.00 €

10 4 Days 5.5G1/2850

Tech Support