Standard Fittings Type 100, Bulkhead Union

Standard Fittings Type 100, Bulkhead Union
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
30601-1
30602-1
30603-1
30604-1
30605-1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.68 €

10 4 Days

1.12 €

10 4 Days

2.23 €

10 4 Days

3.30 €

10 4 Days

4.25 €

10 4 Days

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support