Standard Fittings Type 100, Off-Set Female Tee Con

Standard Fittings Type 100, Off-Set Female Tee Con
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R40303

Part Number
R40303
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.80 €

10 4 Days

Loading...

  1. 1

Basic information

Dimension G G1/4 Dimension SW 13 Max. Operating Temperature +150°C
Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262
Medium Pneumatic, oil-hydraulic and hydraulic circuits

This page is Standard Fittings Type 100, Off-Set Female Tee Con, part number R40303.
You can find the detail information about specifications and dimensions on part number R40303.

Tech Support