Standard Fittings Type 100, Through-Going Block, Series 131

Standard Fittings Type 100, Through-Going Block, Series 131
– Brass fittings
– For connections from M5 to G1
– High resilience
– Nickel-plating for corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
60411
60412
60413
60414
60415
60416
60417
60418
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension G Dimension H Dimension L

7.65 €

10 4 Days G1/43054

8.77 €

10 4 Days G1/43072

10.82 €

10 4 Days G1/43090

13.88 €

10 4 Days G1/430108

9.48 €

10 4 Days G3/84068

11.35 €

10 4 Days G3/84092

13.12 €

10 4 Days G3/840116

15.05 €

10 4 Days G3/840140

Loading...

  1. 1

Basic information

Max. Operating Temperature +150°C Operating Pressure Up to 60bar Materials Brass, nickel-plated or polished
Thread Cyl. thread, DIN EN ISO 228 / Con. thread, DIN EN 10226 (ISO7 / DIN 2999) / Metr. thread, DIN ISO 262 Medium Pneumatic, oil-hydraulic and hydraulic circuits

Tech Support