Angular Contact Ball Bearing, Thin Section Bearing CSEF, Brass Sheet Metal Cage

Angular Contact Ball Bearing, Thin Section Bearing CSEF, Brass Sheet Metal Cage
  • Volume Discount
Angular contact ball bearing, Thin section bearing CSEF, brass sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSEF055-HLE
CSEF065-HLE
CSEF080-HLE
CSEF090-HLE
CSEF100-HLE
CSEF110-HLE
CSEF120-HLE
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Weight
(kg)

1,419.66 €

1 Available 4 Days 177.8139.726500320001.17

1,599.68 €

1 Available 4 Days 203.2165.128500380001.32

2,025.57 €

1 Available 4 Days 241.3203.230500465001.64
-

2,200.00 €

1 Available 4 Days 266.7228.632000520001.79

2,333.63 €

1 Available 4 Days 292.125433000580001.99

2,380.03 €

1 Available 4 Days 317.5279.434000640002.15

2,714.08 €

1 Available 4 Days 342.9304.835000690002.36

Loading...

  1. 1

Basic information

Width B (or T)(mm) 19.05

Tech Support