Angular Contact Ball Bearing 30.., Double Row, Double Shielded, Plastic Cage (3004-2Z)

Angular Contact Ball Bearing 30.., Double Row, Double Shielded, Plastic Cage 3004-2Z
  • Volume Discount

Product Details:

Manufacturer part number: 3004-2Z

Brand: INA

Price: 25.98

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 42 φ

Width B (or T): 16 mm

Bore diameter [d]: 20 mm

Dynamic load rating (radial): 14300 N

Radial load rating: 9400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3004-2Z

Part Number
3004-2Z
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

25.98 €

1 Available 4 Days 42162014300940013600132000.094

Loading...

  1. 1

This page is Angular Contact Ball Bearing 30.., Double Row, Double Shielded, Plastic Cage, part number 3004-2Z.
You can find the detail information about specifications and dimensions on part number 3004-2Z.

Variation of this product

Part Number
3005-2Z
3006-2Z
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed [n G]
(1/min)
Reference speed [n ϑr]
(1/min)
Weight
(kg)

30.17 €

1 Available 4 Days 471625152001090011900111000.1

33.71 €

1 Available 4 Days 551930199001540010100101000.16

Tech Support