Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ZKLF1762-2RS-2AP-XL |
ZKLF2068-2RS-2AP-XL |
ZKLF2575-2RS-2AP-XL |
ZKLF3080-2RS-2AP-XL |
ZKLF3590-2RS-2AP-XL |
ZKLF40100-2RS-2AP-XL |
ZKLF50115-2RS-2AP-XL |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (φ) | Width B (or T) (mm) | Bore diameter [d] (mm) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Limiting speed for grease lubrication [n G Grease] (1/min) | Thermally permissible speed [n ϑ] (1/min) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,921.26 € | 1 | Available | 4 Days | 62 | 50 | 17 | 34000 | 63000 | 3300 | 3300 | 0.904 | ||
2,058.82 € | 1 | Available | 4 Days | 68 | 56 | 20 | 46000 | 94000 | 3000 | 3000 | 1.14 | ||
2,322.97 € | 1 | Available | 4 Days | 75 | 56 | 25 | 49000 | 111000 | 2600 | 2600 | 1.389 | ||
2,480.18 € | 1 | Available | 4 Days | 80 | 56 | 30 | 52000 | 127000 | 2200 | 2200 | 1.464 | ||
3,034.74 € | 1 | Available | 4 Days | 90 | 68 | 35 | 73000 | 177000 | 2000 | 2000 | 2.243 | ||
3,578.37 € | 1 | Available | 4 Days | 100 | 68 | 40 | 77000 | 202000 | 1800 | 1800 | 2.833 | ||
4,128.52 € | 1 | Available | 4 Days | 115 | 68 | 50 | 76000 | 250000 | 1500 | 1500 | 3.584 |
Loading...
Configure
Basic Attributes
Outer Diameter D(φ)
Width B (or T)(mm)
Bore diameter [d](mm)
Basic Dynamic Load Rating, Axial [C a](N)
Basic Static Load Rating, Axial [C 0a](N)
Limiting speed for grease lubrication [n G Grease](1/min)
Thermally permissible speed [n ϑ](1/min)
Type
Filter by standard shipping days
Optional Attributes