Radial Insert Ball Bearing GE..-XL-KRR-B-FA101, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, High and Low Temperature

Radial Insert Ball Bearing GE..-XL-KRR-B-FA101, Spherical Outer Ring, Eccentric Locking Collar, R Seals on Both Sides, High and Low Temperature
  • Volume Discount
Radial insert ball bearing GE..-XL-KRR-B-FA101

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE25-XL-KRR-B-FA101
GE30-XL-KRR-B-FA101
GE50-XL-KRR-B-FA101
GE60-XL-KRR-B-FA101
GE70-XL-KRR-B-FA101
GE75-XL-KRR-B-FA101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width B (or T)
(mm)
Bore diameter [d]
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Outside diameter [D SP]
(mm)
Locking Collar Total Width [B 1]
(mm)
Weight
(kg)

275.09 €

1 Available 4 Days 34.9251400078005244.50.24

338.43 €

1 Available 4 Days 36.53019500113006248.50.38

627.71 €

1 Available 4 Days 49.25035000232009062.80.98

1,030.52 €

1 Available 4 Days 61.960520003600011077.91.79

1,316.52 €

1 Available 4 Days 48.5706200044000125662.08

1,702.94 €

1 Available 4 Days 49.5756200044500130672.14

Loading...

  1. 1

Tech Support