Angular Contact Ball Bearing 39..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage

Angular Contact Ball Bearing 39..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage
  • Volume Discount
Angular contact ball bearing 39..-B-2RZ-TVH, double row, shields, plastic cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3904-2Z

Part Number
3904-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

31.42 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 37 Width B (or T)(mm) 13 Bore diameter [d](mm) 20
Dynamic load rating (radial)(N) 9100 Radial load rating(N) 6800 Limiting speed [n G](1/min) 15000
Reference speed [n ϑr](1/min) 12100 Weight(kg) 0.06

This page is Angular Contact Ball Bearing 39..-B-2RZ-TVH, Double Row, Double Shielded, Plastic Cage, part number 3904-2Z.
You can find the detail information about specifications and dimensions on part number 3904-2Z.

Tech Support