Deep Groove Ball Bearing 618..-2RS, Single Row, Double Sealed, Steel Sheet Metal Cage

Deep Groove Ball Bearing 618..-2RS, Single Row, Double Sealed, Steel Sheet Metal Cage
  • Volume Discount
Deep Groove Ball Bearing 618..-2RS, Single Row, Double Sealed, Steel Sheet Metal Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

61826-2RS-HLU-C3

Part Number
61826-2RS-HLU-C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

185.23 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 165 Width B (or T)(mm) 18 Bore diameter [d](mm) 130
Dynamic load rating (radial)(N) 37700 Radial load rating(N) 43000 Limiting speed [n G](1/min) 1910
Weight(kg) 0.782

This page is Deep Groove Ball Bearing 618..-2RS, Single Row, Double Sealed, Steel Sheet Metal Cage, part number 61826-2RS-HLU-C3.
You can find the detail information about specifications and dimensions on part number 61826-2RS-HLU-C3.

Tech Support