Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GAY12-XL-NPP-B-FA164 |
GAY15-XL-NPP-B-FA164 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter [d] (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|
262.46 € | 1 | Available | 4 Days | 12 | 0.1 | ||
278.40 € | 1 | Available | 4 Days | 15 | 0.09 |
Loading...
Width B (or T)(mm) | 22 | Dynamic load rating (radial)(N) | 10100 | Radial load rating(N) | 4750 |
---|---|---|---|---|---|
Outside diameter [D SP](mm) | 40 |