Rod End, with Internal Left-Hand Thread, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Open Design

Rod End, with Internal Left-Hand Thread, Requiring Maintenance, Steel/Bronze Sliding Contact Surface, Open Design
  • Volume Discount
Rod end with internal thread, left hand thread, requiring maintenance, DIN ISO 12240-4. dimension series K, type F, open design

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GIKL5-PB-A
GIKL6-PB-A
GIKL8-PB-A
GIKL10-PB-A
GIKL12-PB-A
GIKL14-PB-A
GIKL16-PB
GIKL20-PB
GIKL25-PB
GIKL30-PB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Outside Diameter Bearing [D]
(mm)
Width Inner Ring [B]
(mm)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)
-

36.91 €

1 Available 4 Days 5325013891800.02

20.02 €

1 Available 4 Days 6430016980000.028

22.52 €

1 Available 4 Days 872001912131000.049

28.31 €

1 Available 4 Days 10100002214185000.077

32.52 €

1 Available 4 Days 12133002616208000.127

40.97 €

1 Available 4 Days 14170002819320000.186

55.29 €

1 Available 4 Days 16216003221452000.247

71.65 €

1 Available 4 Days 20314004025456000.42

111.12 €

1 Available 4 Days 25471004731729000.76

132.53 €

1 Available 4 Days 30635005537959001.18

Loading...

  1. 1

Tech Support